IESNA:LM-63-2002
[TEST]P1641632
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6B-727-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 189W 70CRI 2700K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (96) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.58A 189.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24471.1
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 189.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
5407.3 5064.5 4718.2 4437.9 4218.4 4068.4 3997.0 3980.9 4030.9 4168.4 4377.2 4664.7 5005.6 5351.9 5657.2 
5976.8 6399.8 6812.2 7337.1 7861.9 8215.4 8202.9 7558.4 6264.2 4728.9 3548.9 2804.5 2285.0 1840.5 1271.0 856.9 
517.7 299.9 132.1 23.2 0.0 0.0 
5407.3 5082.4 4728.9 4448.6 4214.8 4072.0 3989.9 3975.6 4023.8 4155.9 4366.5 4648.6 4994.9 5341.2 5669.7 
6025.0 6421.3 6864.0 7387.0 7913.7 8276.1 8242.1 7617.3 6314.2 4668.2 3488.2 2770.6 2263.6 1808.4 1272.8 864.0 
521.3 312.4 141.0 28.6 0.0 0.0 
5407.3 5071.7 4728.9 4441.5 4232.6 4082.7 3998.8 3973.8 4004.1 4125.5 4334.4 4616.5 4977.1 5355.5 5773.2 
6160.6 6594.4 7140.7 7697.7 8192.2 8542.0 8495.6 7872.6 6571.2 4789.6 3515.0 2847.3 2342.1 1931.6 1335.3 881.9 
562.3 349.9 191.0 41.1 0.0 0.0 
5407.3 5139.5 4793.2 4527.2 4311.2 4164.8 4073.8 4027.3 4027.3 4097.0 4270.1 4523.6 4864.6 5302.0 5782.2 
6276.7 6812.2 7390.6 8019.0 8656.3 9099.0 9138.3 8675.9 7562.0 5657.2 3759.6 3015.2 2652.8 2340.4 1895.9 
1251.4 756.9 507.0 294.6 92.8 0.0 0.0 
5407.3 5143.1 4836.0 4582.5 4382.6 4241.6 4147.0 4082.7 4050.6 4066.6 4159.5 4343.3 4623.6 5005.6 5491.2 
6033.9 6660.5 7340.6 8110.0 8975.8 9848.8 10477.2 10545.0 9943.4 8504.6 5766.1 3361.5 2726.0 2534.9 2447.5 
2254.7 1554.9 1049.7 612.3 224.9 0.0 0.0 
5407.3 5228.8 4950.3 4709.3 4534.3 4391.5 4279.1 4205.9 4154.1 4129.1 4148.7 4221.9 4377.2 4634.3 4982.4 
5443.0 6074.9 6787.2 7592.3 8599.2 9855.9 11300.1 12669.4 13370.9 13388.8 12307.0 9372.2 5036.0 3047.3 2631.3 
2552.8 2383.2 1790.5 1522.8 803.3 5.4 0.0 
5407.3 5277.0 5061.0 4850.3 4691.4 4554.0 4446.9 4366.5 4309.4 4273.7 4266.6 4293.3 4354.0 4486.1 4695.0 
5005.6 5446.6 6001.7 6712.2 7637.0 8733.1 10200.5 12357.0 15095.4 17512.5 18890.7 18901.4 16948.4 12141.0 6867.6 
3659.6 2479.6 1919.1 1497.8 1162.1 174.9 0.0 
5407.3 5318.0 5178.8 5030.6 4896.7 4777.1 4677.2 4600.4 4545.0 4504.0 4486.1 4484.4 4498.6 4537.9 4629.0 
4800.3 5080.6 5500.1 6096.4 6883.6 7915.5 9229.3 10778.9 12753.3 15431.0 19094.2 23055.5 24904.9 23962.4 
19952.9 15106.1 10950.2 6714.0 2652.8 1171.1 314.2 0.0 
5407.3 5321.6 5187.7 5048.5 4923.5 4805.7 4705.7 4630.7 4579.0 4537.9 4520.1 4516.5 4523.6 4555.8 4632.5 
4796.8 5055.6 5455.5 6051.7 6810.4 7822.6 9154.4 10645.0 12569.4 15124.0 18587.2 22736.0 25029.9 24164.1 
20390.2 15415.0 11193.0 6988.9 2613.5 1101.5 312.4 0.0 
5407.3 5375.2 5316.2 5255.5 5185.9 5105.6 5034.2 4987.8 4957.4 4937.8 4923.5 4907.4 4898.5 4896.7 4932.4 
5023.5 5209.1 5537.6 6032.1 6733.7 7701.2 8890.2 10171.9 11567.9 13060.3 14745.5 16698.5 18837.1 20111.8 18956.7 
15668.5 10329.0 4591.5 1280.0 485.6 137.5 0.0 
5407.3 5410.9 5414.4 5426.9 5441.2 5434.1 5435.8 5446.6 5468.0 5489.4 5498.3 5489.4 5471.6 5455.5 5462.6 
5507.3 5626.9 5873.2 6324.9 7006.8 7967.2 9122.2 10427.2 11862.5 13306.7 14697.3 16123.7 17446.5 17073.4 15009.7 
12406.9 7690.5 2443.9 848.0 351.7 121.4 0.0 
5407.3 5434.1 5453.7 5480.5 5505.5 5503.7 5500.1 5496.5 5496.5 5480.5 5443.0 5384.1 5321.6 5248.4 5185.9 
5162.7 5200.2 5346.6 5614.4 6092.8 6921.1 7965.4 9227.6 10657.5 12112.4 13620.9 15002.6 16175.4 15354.3 13129.9 
10636.1 6292.7 2008.3 765.8 339.2 119.6 0.0 
5407.3 5385.9 5409.1 5434.1 5446.6 5426.9 5394.8 5353.7 5307.3 5250.2 5155.6 5046.7 4925.3 4802.1 4693.2 
4607.5 4571.8 4598.6 4702.1 4973.5 5462.6 6310.6 7440.6 8756.3 10146.9 11678.6 13137.1 13942.2 12714.0 10764.6 
8536.7 4932.4 1713.8 662.3 317.8 119.6 0.0 
5407.3 5428.7 5430.5 5409.1 5360.9 5257.3 5125.2 4977.1 4818.2 4641.4 4436.2 4205.9 3963.1 3702.4 3434.7 
3158.0 2881.3 2599.2 2306.4 2017.2 1756.6 1590.6 1590.6 1865.5 2545.7 3441.8 4225.5 3675.7 2085.1 1394.2 1065.7 
785.5 498.1 264.2 146.4 62.5 0.0 
5407.3 5434.1 5389.4 5307.3 5162.7 4964.6 4734.3 4471.9 4170.2 3841.7 3477.5 3050.9 2576.0 2081.5 1558.5 1174.6 
967.6 874.7 828.3 799.8 780.1 765.8 755.1 746.2 733.7 740.8 796.2 908.7 978.3 864.0 708.7 560.5 385.6 196.4 105.3 30.3 
0.0 
5407.3 5425.1 5325.2 5157.4 4923.5 4634.3 4296.9 3886.3 3413.2 2886.6 2260.0 1663.8 1205.0 981.8 880.1 830.1 794.4 
769.4 748.0 726.6 710.5 690.9 665.9 646.2 628.4 615.9 617.7 655.2 706.9 644.4 501.6 353.5 233.9 155.3 83.9 17.9 0.0 
5407.3 5418.0 5259.1 5012.8 4693.2 4300.5 3834.5 3256.2 2563.5 1885.1 1372.8 1103.2 960.4 880.1 835.5 803.3 769.4 
740.8 712.3 689.1 671.2 651.6 628.4 601.6 567.7 535.6 507.0 473.1 437.4 391.0 317.8 248.1 191.0 130.3 64.3 8.9 0.0 
5407.3 5364.4 5144.9 4828.9 4425.4 3943.4 3349.0 2615.3 1919.1 1415.6 1155.0 1015.8 926.5 869.4 824.7 785.5 749.8 
712.3 678.4 653.4 635.5 615.9 587.3 557.0 523.1 487.4 446.3 405.2 358.8 316.0 271.3 224.9 173.2 116.0 57.1 5.4 0.0 
5407.3 5318.0 5066.3 4675.4 4207.7 3615.0 2920.5 2151.1 1581.7 1301.4 1133.6 1014.0 926.5 864.0 812.3 767.6 726.6 
690.9 662.3 637.3 614.1 587.3 558.8 528.4 496.3 457.0 419.5 378.5 341.0 301.7 260.6 216.0 166.0 108.9 53.6 1.8 0.0 
5407.3 5312.7 5030.6 4612.9 4059.5 3418.6 2629.6 1908.3 1521.0 1333.5 1192.5 1060.4 949.7 867.6 806.9 755.1 715.9 
687.3 662.3 635.5 608.7 576.6 542.7 510.6 473.1 437.4 403.4 364.2 326.7 291.0 249.9 205.3 155.3 101.8 44.6 0.0 0.0 
5407.3 5262.7 4966.3 4521.8 3950.6 3249.0 2463.5 1806.6 1526.3 1383.5 1255.0 1106.8 978.3 878.3 799.8 751.6 715.9 
690.9 665.9 639.1 607.0 571.3 535.6 499.8 460.6 424.9 387.4 353.5 319.5 282.1 241.0 198.2 146.4 92.8 37.5 0.0 0.0 
5407.3 5262.7 4966.3 4518.3 3950.6 3238.3 2449.3 1810.2 1531.7 1390.6 1272.8 1122.9 974.7 878.3 803.3 749.8 715.9 
692.6 665.9 639.1 607.0 571.3 535.6 499.8 458.8 423.1 385.6 351.7 317.8 280.3 239.2 196.4 144.6 91.0 35.7 0.0 0.0 
